IESNA:LM-63-2002
[TEST]P1197905
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1B-760-U-SL4
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 70 CRI, 5700K, 450mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 39.8 WATTS, 0.33 AMPS
[_THDi]5.305
[_PF]0.996
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]5937
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 39.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
678.9 668.5 675.4 689 704.1 719.2 733.4 744.4 754.5 768.6
789.7 823.8 871.6 928.3 1016.2 1161.6 1325.7 1520.3 1759.3 2000.8
2257.4 2457.7 2583 2674 2708.7 2721.9 2768.5 2860.8 2858.6 2601.9
1952 834.8 218.5 90.4 33.7 9.4 0
678.9 672.3 679.2 692.8 707.9 723 736.5 747.5 757.6 771.2
791.6 825.3 872.6 928 1012.7 1150.9 1312.1 1501.1 1733.8 2007.1
2261.9 2458.3 2581.5 2669.3 2705.9 2727.3 2778.3 2870.5 2855.7 2579.3
1891.5 774 218.2 88.2 33.4 9.1 0
678.9 671.3 677.3 689.9 704.4 718.3 730.5 738.7 746.3 757.3
774.6 803 844.2 894.3 969.2 1090.8 1246 1429.9 1633 1863.8
2093.4 2301.8 2448 2548.7 2617.1 2684.1 2769.5 2874.3 2922.5 2737
2170.2 1102.4 333.2 122.5 59.5 12.9 0
678.9 670.1 675.8 687.1 699.4 711.3 722.4 728 731.8 737.5
748.2 767.1 796.7 832.6 883 965.5 1078.5 1211.7 1361.9 1533.8
1724.3 1923.7 2112.3 2274.5 2414.6 2550.3 2727.9 2940.4 3109.5 3107.7
2800.6 2073.2 939.9 365.6 126.3 43.8 0
678.9 670.1 674.5 684.6 695.3 706 716.7 722.7 725.5 728.3
737.8 751.3 774.3 800.5 830.1 874.1 940.3 1024 1129.5 1256.1
1399.7 1549.3 1721.2 1904.5 2097.2 2303.4 2536.4 2821.1 3177.6 3474.2
3523.6 3153.6 2144.7 1048 369.7 90.1 0
678.9 670.4 674.2 683.3 693.7 705 715.1 722 725.5 729
739.7 754.5 775.9 798.9 820.3 849.3 900.3 966.1 1052.4 1158.8
1279.1 1411.3 1550.2 1714.3 1895.6 2096.5 2331.8 2624.9 3030.8 3454.7
3695.2 3454.3 2550.9 1431.5 590.4 136.7 0
678.9 670.1 673.2 682.1 692.4 703.5 713.5 721.1 725.8 731.5
741.9 757.6 776.5 793.5 807.7 830.7 870.4 921.1 992.2 1081.3
1181.5 1289.5 1409.1 1544.5 1700.7 1872.3 2100 2384 2766.9 3234.6
3531.8 3259.1 2237.9 1168.2 427.3 73.1 0
678.9 672.3 672.9 680.2 690.6 702.8 714.5 724.2 732.4 738.1
745 755.4 767.4 775.6 784.7 799.5 820.6 847.4 888 949.1
1017.4 1095.5 1184.3 1285.1 1397.8 1532.6 1692.9 1892.5 2138.1 2454.9
2651.4 2313.2 1493.8 666.3 170.4 28 0
678.9 674.5 674.2 679.2 689.3 702.5 716.1 728.7 738.7 746
752.6 758.9 760.8 760.1 763.3 770.2 781.6 798.2 823.8 860.9
912.6 972.4 1045.4 1131.7 1229.6 1339.9 1460.1 1600.9 1768.7 1913.6
1879.3 1500.1 857.1 309.5 77.1 21.7 0
678.9 676.7 677 680.8 690.2 702.2 718 733.4 745.7 755.4
763.6 768.3 768.3 766.8 765.2 764.6 767.4 776.5 794.2 822.5
862.8 916.3 979.3 1054.3 1142.7 1242.9 1350.3 1461.7 1554.3 1565.6
1383.3 914.8 326.9 88.5 43.1 17 0
678.9 680.2 681.7 687.4 697.5 709.4 726.1 743.5 759.5 774.6
789.4 801.4 809.9 817.5 824.1 831.9 843.6 859.3 883 921.1
978 1053.9 1149.4 1275 1436.5 1606.9 1784.8 1918.6 1935.6 1679.6
1168.9 574 158.4 52.6 23.6 6.9 0
678.9 681.1 683.9 690.2 701.3 715.1 733.1 752.6 771.5 791
812.4 833.2 854 875.1 899 930.2 968.9 1019.3 1084.8 1168.6
1273.1 1392.1 1524.4 1682.5 1855.3 2010.9 2103.5 2087.1 1901.9 1482.5
903.4 429.5 145.2 50.7 19.8 4.1 0
678.9 682.7 687.4 695.9 708.8 724.6 745.3 769 791.6 818.1
848.3 883.3 923.3 969.9 1027.2 1099.9 1187.5 1285.4 1387.1 1490.1
1590.2 1682.1 1767.2 1858.8 1953.6 2015.9 2006.5 1896 1653.2 1215.5
714.8 309.5 114.9 46.6 18.9 4.4 0
678.9 685.5 694.6 708.2 726.1 747.2 774.3 805.5 843.9 892.1
955.1 1030.6 1114.1 1210.1 1301.1 1381.4 1442.8 1486 1512.7 1530.4
1546.1 1552.7 1535.7 1501.1 1440.3 1320.7 1121 847.1 552.3 316.2
170.7 97.3 61.4 39 21.7 5.4 0
678.9 687.7 701.9 720.5 743.5 771.2 806.4 854 914.4 990.6
1074.7 1155 1225.2 1275.9 1303.6 1310.6 1299.6 1271.2 1223 1150.3
1053.9 934.3 787.2 623.2 473.6 362.8 285.6 227.4 181.4 146.7
115.6 90.1 68.6 45.7 24.9 5.7 0
678.9 690.6 710.4 734 761.4 796 843 906.3 984 1065.3
1135.2 1185.6 1208.5 1204.5 1177.1 1129.2 1058.3 959.8 848.3 734.6
638 562.7 499.4 434.5 367.5 308.6 260.1 220.1 184.5 153.4
126 101.4 77.5 50.1 29.9 9.1 0
678.9 693.7 718.3 746.9 781.2 823.4 881.1 956.3 1037.2 1102.1
1139.6 1146.8 1128.9 1090.8 1034.7 952.5 852.7 749.8 662.5 601.1
562.7 530.6 489.3 441.2 381 334.4 296 257 222.6 193
165 134.8 105.2 75.3 46.3 16.1 0
678.9 698.1 727.4 760.1 798.2 845.5 909.1 989.1 1063.7 1105.9
1110.6 1084.5 1043.2 991.9 924.2 840.1 748.2 667.6 620 589.8
547.6 506 452.2 404.9 392.7 366.2 330.3 294.7 261 227.7
194.6 164.4 131.6 99.5 65.5 23.6 0
678.9 700.9 734 771.5 814.6 865.6 931.4 1005.4 1068.1 1087
1064.6 1019.3 970.5 915.7 850.2 772.7 694.3 643.6 625.7 591
543.2 478.3 418.8 408.7 392.4 365.9 332.8 298.2 264.5 231.8
199.3 169.7 137 106.4 69 29 0
678.9 703.8 739.4 780.6 827.5 881.7 949.4 1024 1069.4 1060.6
1014.6 958.8 909.7 862.2 803.6 734.3 672.6 654 633.6 589.5
521.5 437.7 414.4 400.9 390.1 364 333.2 300.7 266.7 233
201.5 163.7 124.4 92.6 57 23 0
678.9 705.7 740.9 784.1 832.9 888.9 958.2 1032.5 1070.3 1048.3
991.6 934.6 884.2 835.4 782.2 724.6 674.8 662.8 634.5 582.9
500 431.1 408.7 392 382.9 359.9 332.8 301.4 269.2 237.7
207.2 166.9 123.8 92.3 46 19.5 0
678.9 704.4 741.6 784.4 833.2 888.9 957.6 1032.2 1072.8 1051.7
995.1 937.4 887 838.9 786.9 731.5 682.4 671 640.8 587.9
502.9 433.3 409.7 390.5 380.4 358.3 332.8 302 270.5 239.6
207.8 164.4 122.5 87.9 45.3 17.9 0
